Factory Automation

Energy Saving Supporting DevicesEMU4-HM1-MB   Specifications

Specifications

Category
Group
Model
Use
Model name
Transmission
Phase wire system
Instrument ratings Voltage circuit Single-phase 2-wire
3-phase 3-wire
Single-phase 3-wire
3-phase 4-wire
Current circuit
Frequency
Auxiliary power rating
No. of measurement circuits
Consumption VA Voltage circuit
Auxiliary power circuit
Measurement items
Main unit tolerances
Data update cycle
External input specification Input signal format
Function
External output specification Output signal format
Pulse output specification Output item
Output signal type
Compatible standard
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorPlus
Energy Measuring High Performance Model
MODBUS RTU (RS-485) communication
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire, 3-phase 4-wire common
110V, 220V, 440V AC common
110V AC (between wires 1 and 2, and wires 2 and 3), 220V AC (between wires 1 and 3)
220V AC (between wires 1 and 2, and wires 2 and 3), 440V AC (between wires 1 and 3)
Minimum: 63.5V/110V AC, Maximum: 277V/480V AC
50A, 100A, 250A, 400A, 600A (Dedicated split-type current sensor is used. All values indicate primary current values of current sensor.)
5A(Dedicated 5A current sensor is used. Current transformer (CT) is used in two-step configuration together with the 5A current sensor in order to allow a maximum primary current value setting of 30,000A)
50/60Hz (automatic frequency selection)
100V-240V AC (+10%, -15%) 50Hz/60Hz
1 circuit
(single-phase 2-wire system: 2 circuits*)
*Available for single-phase 2-wire system branched from single-phase 3-wire system.
For each phase: 0.1VA (110V AC), 0.2VA (220V AC), 0.4VA (440V AC)
110V AC: 2.0VA, 220V AC: 3.0VA
Current, demanded current, voltage, power, demanded power, reactive power, power factor, frequency, electric energy (regenerative, consumption), reactive electric energy, current imbalance rate, voltage imbalance rate, operating time, apparent power, periodic electric energy, harmonic current, harmonic voltage, pulse count value, pulse conversion value, electric energy conversion value
Current, voltage, power, reactive power, apparent power, frequency: ±1.0% (relative to rated input)
Power factor: ±3.0%
Electric energy: ±2.0% (in 5 to 100% range of rated values; power factor = 1)
Reactive electric energy: ±2.5% (in 10 to 100% range of rated values; power factor = 0)
Harmonic current, harmonic voltage: ±2.5%
100msec
Non-voltage a-contact, 1 output or open-collector
Contact / pulse input
Non-voltage a-contact, 1 output
Electric Energy
Non-voltage a-contact, 1 output
CE marking (EMC: EN-61326-1: 2013, Safety: EN-61010-1: 2010), UL: UL61010-1
0.2kg
37.5 (W) x 90 (H) x 92.9 (D) (excluding protruding parts)
(Maximum size including projections: 41.5 (W) x 99 (H) x 94 (D))
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.